HIGH FREQUENCY HIGH-SIDE AND LOW-SIDE GATE DRIVER IN
DFN3030-10
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DGD0579U is a High-Frequency High-Side and Low-Side gate driver with internal Bootstrap Diode capable of driving N-channel MOSFETs in a Half-Bridge configuration. The floating High-Side driver is rated up to 100V in a bootstrap configuration.
The DGD0579U logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with MCUs. A UVLO for High-Side and Low-Side will protect MOSFETs with loss of supply. Cross conduction prevention logic also protects MOSFETs by preventing the HO and LO being on at the same time.
Fast and well-matched propagation delays allow a higher switching frequency, enabling a smaller, more compact power switching design, using smaller associated components. To minimize space, an internal bootstrap diode is included and the DGD0579U is offered in the W-DFN3030-10 (Type TH) package and operates over an extended -40°C to +125°C temperature range.
Compliance (Only Automotive Supports PPAP) |
Standard |
---|---|
Offset Voltage Max (V) |
100 V |
Inputs |
HIN, LIN, EN |
Output Current IO+ (Typ) (mA) |
1500 mA |
Output Current IO- (Typ) (mA) |
2500 mA |
tON (Typ) (ns) |
65 ns |
tOFF (Typ) (ns) |
58 ns |
tR (Typ) (ns) |
19 ns |
tF (Typ) (ns) |
15 ns |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.